background-waves

IXTH60N20X4

Product Status| Activei

IXTH60N20X4

Discrete MOSFET 60A 200V X4 TO247 | Series: X4 Class
info

The new 200V X4-Class Ultra Junction MOSFETs are available in 60A nominal current rating and TO-220 package. These Power MOSFETs feature significantly reduced channel resistance RDS(on). This new family exhibits significant reduction in the Figure of Merit (FOM) RDS(on) x Qg compared to its predecessor X3. These benefits enable designers to achieve higher efficiency and increased power density.

PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.021
ID, cont @ 25 °C (A)
60
Gate Charge (nC)
33
RthJC (K/W)
0.6
Configuration
Single
Package Type
TO-247
CISS (pF)
2450
trr,typ (ns)
107
PD (W)
250
AEC-Q101 Qualified
No
TJ Max (°C)
175
CRSS (pF)
0.95
  • Low on-state resistance RDS(ON) = 21mΩ
  • Low thermal resistance RthJC = 0.6K/W
  • Low gate charge Qg = 33 nC
  • 175°C operating junction temperature
  • Low static losses
  • Simplified thermal design
  • Low gate drive power demand

IXTH60N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
IXTH60N20X4Discrete MOSFET 60A 200V X4 TO247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.