MVT - Capsule Type Series - Medium Voltage Thyristors

Littelfuse Discrete Thyristors MVT Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Medium voltage applications place additional demands on phase controlled thyristors. To meet these demands we have developed a comprehensive range of thyristors optimised for medium voltage applications and series operation. As voltages increase, so do switching losses and turn-off time to a point where they become significant in line frequency applications. Our patented distributed gate architecture ensures excellent switching performance over a wide range of voltage, current and di/dt. Device lifetime is also engineered to achieve an optimum balance between conduction losses, commutation losses and turn-off time to give maximum power handling from line frequency to 400Hz. This also gives significant benefits when series or parallel connection of devices is required. Medium voltage thyristors are available from 3.2kV up to 6.5kV with silicon diameters from 38mm to 96mm making them particularly suitable for high power converters such as medium voltage DC drives, medium voltage soft starts and utility applications such as HVDC, static VAr compensators, excitation and transfer switches.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM-VDRM (V)ITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave (A)I2t [Thy] (A2s)Tq (μs)Qrr (µC)TJ Max (°C)Package TypeV0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)RthJK 120° Rect (K/W)Part DatasheetPartner ECAD ModelsCompare
 
K0443LC60060004434800115 x 10³80031001251.5682.4280.0320.0388PartK0443LC600
K0443LC65065004434800115 x 10³80031001251.5682.4280.0320.0388PartK0443LC650
K0769NC60060007698600370 x 10³90031001251.5661.1720.02480.0271 K0769NC600
K0769NC65065007698600370 x 10³90031001251.5661.1720.02480.0271 K0769NC650
K0890NC360360089010900594 x 10³350-5504000125W111.5160.80.0240.027PartK0890NC360
K0890NC420420089010900594 x 10³350-5504000125W111.5160.80.0240.027PartK0890NC420
K1121NC32032001121150001.13 x 10⁶200-3002000125W111.0980.5420.0240.027PartK1121NC320
K1121NC36036001121150001.13 x 10⁶200-3002000125W111.0980.5420.0240.027PartK1121NC360
K1197NC2802800119710650567 x 10³200-3002700125W111.3350.3720.0240.027PartK1197NC280
K1197NC3203200119710650567 x 10³200-3002700125W111.3350.3720.0240.027PartK1197NC320
K1210MA48048001210153001.17 x 10⁶750-10503550125W771.4770.7970.0150.0174 K1210MA480
K1210MA52052001210153001.17 x 10⁶750-10503550125W771.4770.7970.0150.0174 K1210MA520
K1270MA42042001270167001.39 x 10⁶650-9502150125W771.3310.7410.0150.0174 
K1270MA45045001270167001.39 x 10⁶650-9502150125W771.3310.7410.0150.0174 
K1351VF60060001351143001.02 x 10⁶80072001251.410.60.0130.0145PartK1351VF600
K1351VF65065001351143001.02 x 10⁶80072001251.410.60.0130.0145PartK1351VF650
K1785HA42042001785266003.53 x 10⁶1050-13505150125W791.3730.5360.01050.0113 
K1785HA45045001785266003.53 x 10⁶1050-13505150125W791.3730.5360.01050.0113 
K1947ZC40040001947250003.13 x 10⁶600-7008800125W131.2210.4250.0110.0119PartK1947ZC400
K1947ZC45045001947250003.13 x 10⁶600-7008800125W131.2210.4250.0110.0119PartK1947ZC450
K1947ZD40040001947250003.13 x 10⁶600-7008800125W461.2210.4250.0110.0119PartK1947ZD400
K1947ZD45045001947250003.13 x 10⁶600-7008800125W461.2210.4250.0110.0119PartK1947ZD450
K2085TE60060002145330005.45 x 10⁶1450-180011000125W821.260.410.00950.0101PartK2085TE600
K2085TE65065002145330005.45 x 10⁶1450-180011000125W821.260.410.00950.0101PartK2085TE650
K2095ZC36036002095182001.66 x 10⁶400-5004550125W131.5020.2960.0110.0119PartK2095ZC360
K2095ZC42042002095182001.66 x 10⁶400-5004550125W131.5020.2960.0110.0119PartK2095ZC420
K2095ZD36036002095182001.66 x 10⁶400-5004550125W461.5020.2960.0110.0119PartK2095ZD360
K2095ZD42042002095182001.66 x 10⁶400-5004550125W461.5020.2960.0110.0119PartK2095ZD420
K2325TJ60060002380330005.45 x 10⁶1450-180011000125W811.260.410.0080.0085PartK2325TJ600
K2325TJ65065002380330005.45 x 10⁶1450-180011000125W811.260.410.0080.0085PartK2325TJ650
K3745EA60060003700420008.82 x 10⁶1350-165012500125W1071.320.270.005150.00538PartK3745EA600
K3745EA6506500370037008.82 x 10⁶1350-165012500125W1071.320.270.005150.00538PartK3745EA650
K4005EA48048004005432009.33 x 10⁶1300-16008000125W1071.3590.2160.0050.0054PartK4005EA480
K4005EA52052004005432009.33 x 10⁶1300-16008000125W1071.3590.2160.0050.0054PartK4005EA520
K4215EA420420042154700011.0 x 10⁶1200-15004800125W1071.2240.2010.0050.0054 
K4215EA450450042154700011.0 x 10⁶1200-15004800125W1071.2240.2010.0050.0054 
K5453EA320320054536750022.8 x 10⁶30082001251.0740.1110.005150.00538PartK5453EA320
K5453EA360360054536750022.8 x 10⁶30082001251.0740.1110.005150.00538PartK5453EA360
To request product environmental information, please complete the Product Environmental Information Request Form.