PCT - Capsule Type Series - Phase Control Thyristors

Littelfuse Discrete Thyristors PCT Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse provides one of the most comprehensive ranges of standard phase control thyristors in the industry. Devices with voltage ranges from 400V to 6500V are available, making them suitable for applications with line voltages from 230V to over 1000V (higher voltage applications are now served by our range of Medium Voltage Thyristors). Littelfuse is a leading supplier of phase control products into demanding markets such as industrial DC drives, controlled rectifiers, marine/rail propulsion systems, wind power converters, electrochemical power supplies and soft starters. These devices are optimised to give low conduction losses and are primarily intended for applications with line frequencies up to 400Hz. The Wespack outline (WPxx) is an innovative concept in phase control thyristors for applications requiring devices rated to 2200V. It gives the maximum power rating for weight and volume without compromising on quality and reliability. It also gives the maximum current rating and lowest thermal resistance for the package size.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM-VDRM (V)ITAV @ Tk=55 ℃ (A)ITSM 10ms Half Sine Wave (A)I2t [Thy] (A2s)TJ Max (°C)Package TypeV0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)RthJK 120° Rect (K/W)Part DatasheetPartner ECAD ModelsCompare
 
N0616LC40040006165250138 x 10³125W101.221.530.0320.0393PartN0616LC400
N0616LC45045006165250138 x 10³125W101.221.530.0320.0393PartN0616LC450
N0634LC38038006347000245 x 10³125W101.11.50.0320.0393PartN0634LC380
N0634LC42042006347000245 x 10³125W101.11.50.0320.0393PartN0634LC420
N0646LC30030006465700162 x 10³125W101.211.360.0320.0393PartN0646LC300
N0646LC36036006465700162 x 10³125W101.211.360.0320.0393PartN0646LC360
N0882NC40040008827700296 x 10³125W111.30.920.0240.0273PartN0882NC400
N0882NC45045008827700296 x 10³125W111.30.920.0240.0273PartN0882NC450
N0910LC20020009109200423 x 10³125W101.040.6060.0320.0393PartN0910LC200
N0910LC26026009109200423 x 10³125W101.040.6060.0320.0393PartN0910LC260
N0910LC28028009109200423 x 10³125W101.040.6060.0320.0393PartN0910LC280
N1010NC3003000101012100732 x 10³125W111.170.6870.0240.0273PartN1010NC300
N1010NC3803800101012100732 x 10³125W111.170.6870.0240.0273PartN1010NC380
N1052LC2002000105213200870 x 10³125W1010.4160.0320.0393PartN1052LC200
N1052LC2202200105213200870 x 10³125W1010.4160.0320.0393PartN1052LC220
N1132NC30030001132143001.02 x 10⁶125W111.150.510.0240.0271PartN1132NC300
N1132NC34034001132143001.02 x 10⁶125W111.150.510.0240.0271PartN1132NC340
N1132NC36036001132143001.02 x 10⁶125W111.150.510.0240.0271PartN1132NC360
N1159NC38038001159145001.05 x 10⁶125W111.10.5740.0220.0255PartN1159NC380
N1159NC42042001159145001.05 x 10⁶125W111.10.5740.0220.0255PartN1159NC420
N1174JK2002000117413200870 x 10³125WP110.4160.0270.0314PartN1174JK200
N1174JK2202200117413200870 x 10³125WP110.4160.0270.0314PartN1174JK220
N1263JK16016001263150001.13 x 10⁶125WP11.0150.3320.0270.0314PartN1263JK160
N1263JK18018001263150001.13 x 10⁶125WP11.0150.3320.0270.0314PartN1263JK180
N1351VC40040001351175001.53 x 10⁶125W121.20.5530.0170.0206Part
N1351VC45045001351175001.53 x 10⁶125W121.20.5530.0170.0206Part
N1351VF40040001351175001.53 x 10⁶125W621.20.5530.0170.0206 
N1351VF45045001351175001.53 x 10⁶125W621.20.5530.0170.0206 
N1366JK0808001366159001.26 x 10⁶125WP10.9850.270.0270.0314PartN1366JK080
N1366JK12012001366159001.26 x 10⁶125WP10.9850.270.0270.0314PartN1366JK120
N1366JK14014001366159001.26 x 10⁶125WP10.9850.270.0270.0314PartN1366JK140
N1449QL20020001410173001.50 x 10⁶125WP61.060.3170.0230.0272PartN1449QL200
N1449QL22022001410173001.50 x 10⁶125WP61.060.3170.0230.0272PartN1449QL220
N1467NC20020001467215002.31 x 10⁶125W111.160.2120.0240.0271PartN1467NC200
N1467NC28028001467215002.31 x 10⁶125W111.160.2120.0240.0271PartN1467NC280
N1547NC16016001547233002.71 x 10⁶125W110.920.2520.0240.0271PartN1547NC160
N1547NC20020001547233002.71 x 10⁶125W110.920.2520.0240.0271PartN1547NC200
N1547NC22020001547233002.71 x 10⁶125W110.920.2520.0240.0271 N1547NC220
N1581QL16016001535191001.82 x 10⁶125WP61.0220.2530.0230.027PartN1581QL160
N1581QL18018001535191001.82 x 10⁶125WP61.0220.2530.0230.027PartN1581QL180
N1651QK20020001651173001.50 x 10⁶125WP21.060.3170.0180.0217PartN1651QK200
N1651QK22022001651173001.50 x 10⁶125WP21.060.3170.0180.0217PartN1651QK220
N1661VC30030001661230002.65 x 10⁶125W121.040.350.0170.0206PartN1661VC300
N1661VC36036001661230002.65 x 10⁶125W121.040.350.0170.0206PartN1661VC360
N1661VF30030001661230002.65 x 10⁶125W621.040.350.0170.0206 N1661VF300
N1661VF36036001661230002.65 x 10⁶125W621.040.350.0170.0206 N1661VF360
N1718NC12012001718272003.70 x 10⁶125W110.9790.1690.0240.0271PartN1718NC120
N1718NC18018001718272003.70 x 10⁶125W110.9790.1690.0240.0271PartN1718NC180
N1718NC20020001718272003.70 x 10⁶125W110.9790.1690.0240.0271PartN1718NC200
N1725MC32032001725200002.00 x 10⁶125W701.0220.3960.0150.0165PartN1725MC320
N1725MC36036001725200002.00 x 10⁶125W701.0220.3960.0150.0165PartN1725MC360
N1802NC12012001802296004.38 x 10⁶125W110.8550.1710.0240.0271PartN1802NC120
N1802NC16016001802296004.38 x 10⁶125W110.8550.1710.0240.0271PartN1802NC160
N1806QK16016001806191001.82 x 10⁶125WP21.0220.2530.0180.0217PartN1806QK160
N1806QK18018001806191001.82 x 10⁶125WP21.0220.2530.0180.0217PartN1806QK180
N1817QL0808001760220002.42 x 10⁶125WP60.9550.1770.0230.0272PartN1817QL080
N1817QL12012001760220002.42 x 10⁶125WP60.9550.1770.0230.0272PartN1817QL120
N1817QL14014001760220002.42 x 10⁶125WP60.9550.1770.0230.0272PartN1817QL140
N2015ML20020002015324005.25 x 10⁶125WP50.8830.210.0180.0201PartN2015ML200
N2015ML22022002015324005.25 x 10⁶125WP50.8830.210.0180.0201PartN2015ML220
N2055HE42042002055240002.88 x 10⁶125W800.9770.3420.01250.0138 N2055HE420
N2055HE45045002055240002.88x 10⁶125W800.9770.3420.01250.0138 N2055HE450
N2055MC26026002105258003.33 x 10⁶125W700.970.240.0150.0165PartN2055MC260
N2055MC28028002105258003.33 x 10⁶125W700.970.240.0150.0165PartN2055MC280
N2083QK0808002083220002.42 x 10⁶125WP20.9550.1770.0180.0217PartN2083QK080
N2083QK12012002083220002.42 x 10⁶125WP20.9550.1770.0180.0217PartN2083QK120
N2083QK14014002083220002.42 x 10⁶125WP20.9550.1770.0180.0217PartN2083QK140
N2086NC0606002086350006.13 x 10⁶125W110.840.1080.0240.0271PartN2086NC060
N2086NC10010002086350006.13 x 10⁶125W110.840.1080.0240.0271PartN2086NC100
N2154JK0202002154227002.58 x 10⁶140WP10.890.1070.0270.0314PartN2154JK020
N2154JK0404002154227002.58 x 10⁶140WP10.890.1070.0270.0314PartN2154JK040
N2154JK0606002154227002.58 x 10⁶140WP10.890.1070.0270.0314PartN2154JK060
N2172ZC40040002172280003.92 x 10⁶125W131.350.2940.0110.0119PartN2172ZC400
N2172ZC45045002172280003.92 x 10⁶125W131.350.2940.0110.0119PartN2172ZC450
N2172ZD40040002172280003.92 x 10⁶125W461.350.2940.0110.0119 N2172ZD400
N2172ZD45045002172280003.92 x 10⁶125W461.350.2940.0110.0119 N2172ZD450
N2191ML16016002191345005.95 x 10⁶125WP50.940.1540.0180.0201PartN2191ML160
N2191ML18018002191345005.95 x 10⁶125WP50.940.1540.0180.0201PartN2191ML180
N2285HA42042002285240002.88 x 10⁶125W790.9770.3420.01050.0118 N2285HA420
N2285HA45045002285240002.88x 10⁶125W790.9770.3420.01050.0118 N2285HA450
N2367MK20020002367324005.25 x 10⁶125WP30.8830.210.0140.0157PartN2367MK200
N2367MK22022002367324005.25 x 10⁶125WP30.8830.210.0140.0157PartN2367MK220
N2385HE32032002385284004.03 x 10⁶125W800.910.2430.01250.0138 N2385HE320
N2385HE36036002385284004.03 x 10⁶125W800.910.2430.01250.0138 N2385HE360
N2418ZC30030002418300004.50 x 10⁶125W131.160.2460.0110.0119PartN2418ZC300
N2418ZC36036002418300004.50 x 10⁶125W131.160.2460.0110.0119PartN2418ZC360
N2418ZD30030002418300004.50 x 10⁶125W461.160.2460.0110.0119 N2418ZD300
N2418ZD36036002418300004.50 x 10⁶125W461.160.2460.0110.0119 N2418ZD360
N2520ML0808002520382007.30 x 10⁶125WP50.980.090.0180.0201PartN2520ML080
N2520ML12012002520382007.30 x 10⁶125WP50.980.090.0180.0201PartN2520ML120
N2520ML14014002520382007.30 x 10⁶125WP50.980.090.0180.0201PartN2520ML140
N2543ZC24024002543320005.12 x 10⁶125W130.780.2740.0110.0119PartN2543ZC240
N2543ZC30030002543320005.12 x 10⁶125W130.780.2740.0110.0119PartN2543ZC300
N2543ZD24024002543320005.12 x 10⁶125W460.780.2740.0110.0119 N2543ZD240
N2543ZD30030002543320005.12 x 10⁶125W460.780.2740.0110.0119 N2543ZD300
N2593MK16016002593345005.95 x 10⁶125WP30.940.1540.0140.0157PartN2593MK160
N2593MK18018002593345005.95 x 10⁶125WP30.940.1540.0140.0157PartN2593MK180
N2600MC16016002600300004.50 x 10⁶125W700.950.130.0150.0165PartN2600MC160
N2600MC18018002600300004.50 x 10⁶125W700.950.130.0150.0165PartN2600MC180
N2655HA32032002655284004.03 x 10⁶125W790.910.2430.01050.0118PartN2655HA320
N2655HA36036002655284004.03 x 10⁶125W790.910.2430.01050.0118PartN2655HA360
N2825TE40040002825369006.81 x 10⁶125W821.210.270.0080.0085PartN2825TE400
N2825TE45045002825369006.81 x 10⁶125W821.210.270.0080.0085PartN2825TE450
N2825TJ40040002825369006.81 x 10⁶125W811.210.270.0080.0085PartN2825TJ400
N2825TJ45045002825369006.81 x 10⁶125W811.210.270.0080.0085PartN2825TJ450
N2830HE26026002830360006.48 x 10⁶125W800.930.150.01250.0138PartN2830HE260
N2830HE28028002830360006.48 x 10⁶125W800.930.150.01250.0138PartN2830HE280
N2900QL0202002900280003.92 x 10⁶150WP60.850.080.0230.0272PartN2900QL020
N2900QL0404002900280003.92 x 10⁶150WP60.850.080.0230.0272PartN2900QL040
N2900QL0606002900280003.92 x 10⁶150WP60.850.080.0230.0272PartN2900QL060
N3012ZC200200030124510010.2 x 10⁶125W130.920.160.0110.0119PartN3012ZC200
N3012ZC260260030124510010.2 x 10⁶125W130.920.160.0110.0119PartN3012ZC260
N3012ZD200200030124510010.2 x 10⁶125W460.920.160.0110.0119 N3012ZD200
N3012ZD260260030124510010.2 x 10⁶125W460.920.160.0110.0119 N3012ZD260
N3022MK0808003022382007.30 x 10⁶125WP30.9810.090.0140.0157PartN3022MK080
N3022MK12012003022382007.30 x 10⁶125WP30.9810.090.0140.0157PartN3022MK120
N3022MK14014003022382007.30 x 10⁶125WP30.9810.090.0140.0157PartN3022MK140
N3029ZC24024003029382007.30 x 10⁶125W130.9470.1540.0110.0119PartN3029ZC240
N3029ZC28028003029382007.30 x 10⁶125W130.9470.1540.0110.0119PartN3029ZC280
N3029ZD24024003029382007.30 x 10⁶125W460.9470.1540.0110.0119PartN3029ZD240
N3029ZD28028003029382007.30 x 10⁶125W460.9470.1540.0110.0119PartN3029ZD280
N3165HA26026003165360006.48 x 10⁶125W790.930.150.01050.0118PartN3165HA260
N3165HA28028003165360006.48 x 10⁶125W790.930.150.01050.0118PartN3165HA280
N3175HE160160031754550010.40 x 10⁶125W800.90.110.01250.0138PartN3175HE160
N3175HE180180031754550010.40 x 10⁶125W800.90.110.01250.0138PartN3175HE180
N3229QK0202003229280003.92 x 10⁶140WP20.9260.0670.0180.0217PartN3229QK020
N3229QK0404003229280003.92 x 10⁶140WP20.9260.0670.0180.0217PartN3229QK040
N3229QK0606003229280003.92 x 10⁶140WP20.9260.0670.0180.0217PartN3229QK060
N3533ZC140140035335000012.5 x 10⁶125W130.970.0950.0110.012PartN3533ZC140
N3533ZC180180035335000012.5 x 10⁶125W130.970.0950.0110.012PartN3533ZC180
N3533ZC220220035335000012.5 x 10⁶125W130.970.0950.0110.012PartN3533ZC220
N3533ZD140140035335000012.5 x 10⁶125W460.970.0950.0110.012PartN3533ZD140
N3533ZD180180035335000012.5 x 10⁶125W460.970.0950.0110.012PartN3533ZD180
N3533ZD220220035335000012.5 x 10⁶125W460.970.0950.0110.012PartN3533ZD220
N3565HA160160035654550010.4 x 10⁶125W790.90.110.01050.0118PartN3565HA160
N3565HA180180035654550010.4 x 10⁶125W790.90.110.01050.0118PartN3565HA180
N3597ML02020035974540010.3 x 10⁶140WP50.840.0530.0180.0201PartN3597ML020
N3597ML04040035974540010.3 x 10⁶140WP50.840.0530.0180.0201PartN3597ML040
N3597ML06060035974540010.3 x 10⁶140WP50.840.0530.0180.0201PartN3597ML060
N3620TE320320036204500010.12 x 10⁶125W820.9110.1680.0080.0085PartN3620TE320
N3620TE360360036204500010.12 x 10⁶125W820.9110.1680.0080.0085PartN3620TE360
N3620TJ320320036204500010.12 x 10⁶125W810.9110.1680.0080.0085PartN3620TJ320
N3620TJ360360036204500010.12 x 10⁶125W810.9110.1680.0080.0085PartN3620TJ360
N3790TE240240037904950012.3 x 10⁶125W820.90.150.0080.0085 N3790TE240
N3790TE280280037904950012.3 x 10⁶125W820.90.150.0080.0085 N3790TE280
N3790TJ240240037904950012.3 x 10⁶125W810.90.150.0080.0085 N3790TJ240
N3790TJ280280037904950012.3 x 10⁶125W810.90.150.0080.0085 N3790TJ280
N3880ZD160160038805900017.4 x 10⁶125W460.9860.0680.110.119PartN3880ZD160
N3880ZD180180038805900017.4 x 10⁶125W460.9860.0680.110.119PartN3880ZD180
N3904HK200200039045090012.95 x 10⁶125WP40.920.1110.0090.0099PartN3904HK200
N3904HK220220039045090012.95 x 10⁶125WP40.920.1110.0090.0099PartN3904HK220
N3930ZC120120039305400014.6 x 10⁶125W130.8410.080.0110.0119PartN3930ZC120
N3930ZC160160039305400014.6 x 10⁶125W130.8410.080.0110.0119PartN3930ZC160
N3930ZD120120039305400014.6 x 10⁶125W460.8410.080.0110.0119PartN3930ZD120
N3930ZD160160039305400014.6 x 10⁶125W460.8410.080.0110.0119PartN3930ZD160
N4085ZC08080040856400020.5 x 10⁶125W130.850.070.0110.0119PartN4085ZC080
N4085ZC120120040856400020.5 x 10⁶125W130.850.070.0110.0119PartN4085ZC120
N4085ZD08080040856400020.5 x 10⁶125W460.850.070.0110.0119PartN4085ZD080
N4085ZD120120040856400020.5 x 10⁶125W460.850.070.0110.0119PartN4085ZD120
N4165EE420420041655600015.7 x 10⁶125W1080.9770.1770.0060.0064PartN4165EE420
N4165EE450450041655600015.7 x 10⁶125W1080.9770.1770.0060.00639PartN4165EE450
N4240EA48048004240432009.33 x 10⁶125W1071.0390.2160.0050.0054PartN4240EA480
N4240EA52052004240432009.33 x 10⁶125W1071.0390.2160.0050.0054PartN4240EA520
N4316MK02020043164540010.3 x 10⁶140WP30.840.0530.0140.0157PartN4316MK020
N4316MK04040043164540010.3 x 10⁶140WP30.840.0530.0140.0157PartN4316MK040
N4316MK06060043164540010.3 x 10⁶140WP30.840.0530.0140.0157PartN4316MK060
N4340TE180180043405500015.1 x 10⁶125W820.8860.1050.0080.0085PartN4340TE180
N4340TE220220043405500015.1 x 10⁶125W820.8860.1050.0080.0085PartN4340TE220
N4340TJ180180043405500015.1 x 10⁶125W810.8860.1050.0080.0085PartN4340TJ180
N4340TJ220220043405500015.1 x 10⁶125W810.8860.1050.0080.0085PartN4340TJ220
N4472HK160160044725900017.40 x 10⁶125WP40.9860.0680.0090.0099PartN4472HK160
N4472HK180180044725900017.40 x 10⁶125WP40.9860.0680.0090.0099PartN4472HK180
N4650EA420420046505600015.7 x 10⁶125W1070.9770.1770.0050.0054PartN4650EA420
N4650EA450450046505600015.7 x 10⁶125W1070.9770.1770.0050.00538PartN4650EA450
N4845EE320320048456500021.1 x 10⁶125W1080.9130.1250.0060.00654PartN4845EE320
N4845EE360360048456500021.1 x 10⁶125W1080.9130.1250.0060.00654PartN4845EE360
N4940HK120120049406200019.0 x 10⁶125WP40.9390.520.0090.0099PartN4940HK120
N4940HK140140049406200019.0 x 10⁶125WP40.9390.520.0090.0099PartN4940HK140
N5320FE420420053007800030.42 x 10⁶125W1191.050.130.00480.00513PartN5320FE420
N5320FE450450053007800030.42 x 10⁶125W1191.050.130.00480.00513PartN5320FE450
N5415EA320320054156500021.1 x 10⁶125W1070.9130.1250.0050.00538PartN5415EA320
N5415EA360360054156500021.1 x 10⁶125W1070.9130.1250.0050.00538PartN5415EA360
N5715EE240240057158000032.0 x 10⁶125W1080.840.0850.0060.00654PartN5715EE240
N5715EE280280057158000032.0 x 10⁶125W1080.840.0850.0060.00654PartN5715EE280
N5910FA420420059307800030.42 x 10⁶125W1181.050.130.0040.0044PartN5910FA420
N5910FA450450059307800030.42 x 10⁶125W1181.050.130.0040.00439PartN5910FA450
N6012ZD02020060126500021.13 x 10⁶140W460.8530.0290.0110.0119PartN6012ZD020
N6012ZD04040060126500021.13 x 10⁶140W460.8530.0290.0110.0119PartN6012ZD040
N6012ZD06060060126500021.13 x 10⁶140W460.8530.0290.0110.0119PartN6012ZD060
N6405EA240240064058000032.0 x 10⁶125W1070.840.0850.0050.00538PartN6405EA240
N6405EA280280064058000032.0 x 10⁶125W1070.840.0850.0050.00538PartN6405EA280
N6974HK02020069746500021.13 x 10⁶140WP40.8530.0290.0090.0099PartN6974HK020
N6974HK04040069746500021.13 x 10⁶140WP40.8530.0290.0090.0099PartN6974HK040
N6974HK06060069746500021.13 x 10⁶140WP40.8530.0290.0090.0099PartN6974HK060
N7585FE2402400758511000060.50 x 10⁶125W1190.780.0620.00480.00513PartN7585FE240
N7585FE2802800758511000060.50 x 10⁶125W1190.780.0620.00480.00513PartN7585FE280
N7905FE1801800790511700068.44 x 10⁶125W1190.770.0560.00480.00513PartN7905FE180
N7905FE2202200790511700068.44 x 10⁶125W1190.770.0560.00480.00513PartN7905FE220
N8440FA2402400844011000060.50 x 10⁶125W1180.780.0620.0040.00439PartN8440FA240
N8440FA2802800844011000060.50 x 10⁶125W1180.780.0620.0040.00439PartN8440FA280
N8800FA1801800880011700068.44 x 10⁶125W1180.770.0560.0040.00439PartN8800FA180
N8800FA2202200880011700068.44 x 10⁶125W1180.770.0560.0040.00439PartN8800FA220
To request product environmental information, please complete the Product Environmental Information Request Form.