N0465WN140 - PCT - Capsule Type Series

W90
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse provides one of the most comprehensive ranges of standard phase control thyristors in the industry. Devices with voltage ranges from 400V to 6500V are available, making them suitable for applications with line voltages from 230V to over 1000V (higher voltage applications are now served by our range of Medium Voltage Thyristors). Littelfuse is a leading supplier of phase control products into demanding markets such as industrial DC drives, controlled rectifiers, marine/rail propulsion systems, wind power converters, electrochemical power supplies and soft starters. These devices are optimised to give low conduction losses and are primarily intended for applications with line frequencies up to 400Hz. The Wespack outline (WPxx) is an innovative concept in phase control thyristors for applications requiring devices rated to 2200V. It gives the maximum power rating for weight and volume without compromising on quality and reliability. It also gives the maximum current rating and lowest thermal resistance for the package size.


For additional technical details, please contact support.

This part is an alternate for the following:

231TB1, 231TB2, 231TB3, 231TB4, 231TB5, 231TB6, 231TB8, 232TB1, 232TB2, 232TB3, 232TB4, 232TB5, 232TB6, 232TB8, 233TB1, 233TB2, 233TB3, 233TB4, 233TB5, 233TB6, 233TB8, 331TB1, 331TB10, 331TB12, 331TB14, 331TB2, 331TB3, 331TB4, 331TB5, 331TB6, 331TB8, 332TB1, 332TB10, 332TB12, 332TB14, 332TB2, 332TB3, 332TB4, 332TB5, 332TB6, 332TB8, 333TB1, 333TB10, 333TB12, 333TB14, 333TB2, 333TB3, 333TB4, 333TB5, 333TB6, 333TB8, 334TB1, 334TB1, 334TB10, 334TB10, 334TB12, 334TB12, 334TB2, 334TB2, 334TB3, 334TB3, 334TB4, 334TB4, 334TB5, 334TB5, 334TB6, 334TB6, 334TB8, 334TB8, 344TB1, 344TB10, 344TB12, 344TB2, 344TB3, 344TB4, 344TB5, 344TB6, 344TB8, N0194WC120, N0255WC120, N0339WC120, N0392WC120, N086CH02, N086CH04, N086CH06, N086CH08, N086CH10, N086CH12, N105CH02, N105CH04, N105CH06, N105CH08, N105CH10, N105CH12, N140CH02, N140CH04, N140CH05, N140SH02, N140SH04, N140SH05, N170CH02, N170CH04, N170CH06, N170CH08, N170CH10, N170CH12, N170CH14, N195CH02, N195CH04, N195CH06, N195CH08, N195CH10, N195CH12, N195CH14, N275CH02, N275CH04, N275CH06, N275CH08