S8X5ECS Series - 800V VDRM and 0.5A IT(RMS) capability in TO-92 GAK package

Littelfuse thyristor S8X5ECS2 S802ECS product image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The S8X5ECS offers a high static dv/dt with a low turn off (tq) time. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) and AFCI (Arc Fault Circuit Interrupter), RCD (Residual Current Device) and RCBO (Residual Current Circuit Breaker with Overload Protection) applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability. 

Features:

  • Thru-hole packages 

  • Surge current capability < 20Amps 

  • Blocking voltage ( VDRM / VRRM ) capability - up to 800V 

  • Non-repetitive direct surge peak off-state voltage (VDSM) up to 1200V 

  • Non-repetitive reverse surge peak off-state voltage (VRSM) up to 1000V 

  • High dv/dt noise immunity 

  • Improved turn-off time (tq

  • Sensitive gate for direct microprocessor interface 

  • Halogen free and RoHS compliant

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S8X5ECS0.58000.0030.11.81280400.5352.3S8X5ECSCheckOrder
S8X5ECS20.58000.0030.051.81280400.5352.3S8X5ECS2CheckOrder
S8X5ECSAP0.58000.0030.11.81280400.5352.3S8X5ECSAPCheckOrder
S8X5ECSRP0.58000.0030.11.81280400.5352.3S8X5ECSRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S8X5ECS Sen SCR 800V .5A 100 ?A TO92WB RoHS No 10/20/2020 PbFree No 10/20/2020 CoC_RoHS9_S8X5ECS REACH209_Declaration_S8X5ECS Yes
10/20/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors S8X5ECS Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...