SJxx25xxA Series - 25 Amp High Temperature SCR with AEC-Q101 Qualified

Power Semiconductor Discrete Thyristor SJxx25xxA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx25xxA high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and inrush current controllers. These SCRs have a low gate current trigger level of 6mA,10mA or 35mA maximum at approximately 1.5V 

Features:

  •  Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 350 A at 60 Hz half cycle
  • AEC-Q101 qualified
  • Automotive Level manufacture control 

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators, generic converters, inrush current controller in various AC to DC applications and soft starter for low power AC motor. Additional applications include controls for power tools, home/brown good and white goods appliances. Isolated packages offered for ease of heat sinking.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4025L1ATP254000.0161.6350125801402SJ4025L1ATPCheckOrder
SJ4025L2ATP254000.01101.63501251801402SJ4025L2ATPCheckOrder
SJ4025LATP254000.01351.63501258001402SJ4025LATPCheckOrder
SJ4025N1ARP254000.0161.6350125801402SJ4025N1ARPCheckOrder
SJ4025N1ATP254000.0161.6350125801402SJ4025N1ATPCheckOrder
SJ4025N2ARP254000.01101.63501251801402SJ4025N2ARPCheckOrder
SJ4025N2ATP254000.01101.63501251801402SJ4025N2ATPCheckOrder
SJ4025NARP254000.01351.63501258001402SJ4025NARPCheckOrder
SJ4025NATP254000.01351.63501258001402SJ4025NATPCheckOrder
SJ4025R1ATP254000.0161.6350125801402SJ4025R1ATPCheckOrder
SJ4025R2ATP254000.01101.63501251801402SJ4025R2ATPCheckOrder
SJ4025RATP254000.01351.63501258001402SJ4025RATPCheckOrder
SJ6025L1ATP256000.0161.6350125801402SJ6025L1ATPCheckOrder
SJ6025L2ATP256000.01101.63501251801402SJ6025L2ATPCheckOrder
SJ6025LATP256000.01351.63501258001402SJ6025LATPCheckOrder
SJ6025N1ARP256000.0161.6350125801402SJ6025N1ARPCheckOrder
SJ6025N1ATP256000.0161.6350125801402SJ6025N1ATPCheckOrder
SJ6025N2ARP256000.01101.63501251801402SJ6025N2ARPCheckOrder
SJ6025N2ATP256000.01101.63501251801402SJ6025N2ATPCheckOrder
SJ6025NARP256000.01351.63501258001402SJ6025NARPCheckOrder
SJ6025NATP256000.01351.63501258001402SJ6025NATPCheckOrder
SJ6025R1ATP256000.0161.6350125801402SJ6025R1ATPCheckOrder
SJ6025R2ATP256000.01101.63501251801402SJ6025R2ATPCheckOrder
SJ6025RATP256000.01351.63501258001402SJ6025RATPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx25xxA Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide