SJxx32xxA Series - 32 Amp Standard High Temperature SCRs with AEC-Q101 Qualified

Littelfuse_Switching_Thyristor_TO220_ISO_Image 006
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx32xxA high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls and AC rectifier and voltage regulator.

This SCR series offer low gate current trigger levels of 15mA or 40 mA at approximately 1.5V.

Features & Benefits:

  • High junction temperature
  • Voltage capability up to 600 V
  • Surge capability up to 380 A at 60 Hz half cycle
  • AEC-Q101 qualified
  • Recognized to UL 1557 as an Electrically Isolated Semiconductor Device
  • Halogen-free and ROHS compliant

Applications:

Typical applications are AC rectifier, voltage regulator, AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4032L2ATP32400151.6380150400352SJ4032L2ATPCheckOrder
SJ4032LATP32400401.6380150650352SJ4032LATPCheckOrder
SJ4032N2ARP32400151.6380150400352SJ4032N2ARPCheckOrder
SJ4032N2ATP32400151.6380150400352SJ4032N2ATPCheckOrder
SJ4032NARP32400401.6380150650352SJ4032NARPCheckOrder
SJ4032NATP32400401.6380150650352SJ4032NATPCheckOrder
SJ4032R2ATP32400151.6380150400352SJ4032R2ATPCheckOrder
SJ4032RATP32400401.6380150650352SJ4032RATPCheckOrder
SJ6032L2ATP32600151.6380150400352SJ6032L2ATPCheckOrder
SJ6032LATP32600401.6380150650352SJ6032LATPCheckOrder
SJ6032N2ARP32600151.6380150400352SJ6032N2ARPCheckOrder
SJ6032N2ATP32600151.6380150400352SJ6032N2ATPCheckOrder
SJ6032NARP32600401.6380150650352SJ6032NARPCheckOrder
SJ6032NATP32600401.6380150650352SJ6032NATPCheckOrder
SJ6032R2ATP32600151.6380150400352SJ6032R2ATPCheckOrder
SJ6032RATP32600401.6380150650352SJ6032RATPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.