Standard SCR up to 1800V Series - Standard SCR up to 1800V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Standard SCR series offers thyristors in various packages and breakdown voltages up to 1800V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM / VDRM (V)ITAV (A) TC (°C) ITSM (A)(dv/dt)cr (V/µs)TVJM (°C)VT0 (V)rT (mOhm)RthJC [Thy] (K/W)RthCH (K/W)Package TypePart DatasheetSamplesCompare
 
CMA20E1600PB1600201151805001500.92280.70.5TO-220ABPartOrder
CMA20E1600PZ1600201151805001500.92280.70.25TO-263AB (D2Pak) (2HV)PartOrder
CMA30E1600PB1600301152605001500.9170.50.5TO-220ABPartOrder
CMA30E1600PN160023402605001500.9172.50.5TO-220ABFPPartOrder
CMA30E1600PZ1600301152605001500.9170.50.25TO-263AB (D2Pak) (2HV)PartOrder
CMA30P1600FC1600309040010001500.8714.210.2i4-PacPartOrder
CMA40E1600HR1600409055010001500.819.80.80.25ISO247PartOrder
CMA50E1600HB16005011055010001500.839.60.40.25TO-247ADPartOrder
CMA50E1600QB16005011055010001500.839.60.40.25TO-3PPartOrder
CMA50P1600FC1600509072010001500.886.70.70.2i4-PacPartOrder
CMA80E1600HB16008011572010001500.96.40.20.25TO-247ADPartOrder
CMA80PD1600NA16008080107010001500.865.50.450.1SOT-227B (minibloc)PartOrder
CS20-12IO112002013026010001500.8717.30.60.25TO-247ADPartOrder
CS20-14IO114002013026010001500.8717.30.60.25TO-247ADPartOrder
CS20-16IO116002013026010001500.8717.30.60.25TO-247ADPartOrder
CS30-12IO112003012040010001500.8714.20.50.25TO-247ADPartOrder
CS30-14IO114003012040010001500.8714.20.50.25TO-247ADPartOrder
CS30-16IO116003012040010001500.8714.20.50.25TO-247ADPartOrder
CS45-08IO18004511052010001500.88110.40.25TO-247ADPartOrder
CS45-12IO112004511052010001500.88110.40.25TO-247ADPartOrder
CS45-16IO116004511052010001500.88110.40.25TO-247ADPartOrder
CS45-16IO1R1600459052010001500.88110.60.25ISOPLUS247PartOrder
CS60-12IO1120060110140010001400.825.30.320.15PLUS247PartOrder
CS60-14IO1140060110140010001400.825.30.320.15PLUS247PartOrder
CS60-16IO1160060110140010001400.825.30.320.15PLUS247PartOrder
CS60-16IO1R16006090140010001400.825.30.450.15ISOPLUS247PartOrder
MCD40-12IO61200409550010001500.8710.50.70.1SOT-227B (minibloc)PartOrder
MCD40-16IO61600409550010001500.8710.50.70.1SOT-227B (minibloc)PartOrder
MCO100-12IO1120010180140010001500.854.50.350.1SOT-227B (minibloc)PartOrder
MCO100-16IO1160010180140010001500.854.50.350.1SOT-227B (minibloc)PartOrder
MCO150-12IO1120015880200010001500.843.50.20.1SOT-227B (minibloc)PartOrder
MCO150-16IO1160015880200010001500.843.50.20.1SOT-227B (minibloc)PartOrder
MCO25-12IO11200328037010001500.8613.91.10.3SOT-227B (minibloc)PartOrder
MCO25-16IO11600328037010001500.8613.91.10.3SOT-227B (minibloc)PartOrder
MCO50-12IO11200578074010001500.8860.720.2SOT-227B (minibloc)PartOrder
MCO50-16IO11600578074010001500.8860.720.2SOT-227B (minibloc)PartOrder
MCO75-12IO112008080107010001500.855.50.450.1SOT-227B (minibloc)PartOrder
MCO75-16IO116008080107010001500.855.50.450.1SOT-227B (minibloc)PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.