S601E - Sx01E/SxN1 Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent for lower current heat, lamp, and audible alarm controls for home goods.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 30 A


  • Applications
    Typical applications are AC solid-state switches, fluidlevel sensors, strobes, and capacitive-discharge ignition systems.

    pdficon Discrete Thyristors Sx01E/SxN1 Series Datasheet

    Excellent for lower current heat lamp and audible alarm controls for home goods...

    pdficon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    pdficon Circuit Protection Technology Application Matrix Application Guide

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    S601ERP SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No Yes
    S601E SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_S601E REACH211_Declaration_Contain-_S601E Yes
    Contains
    S601EAP SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No Yes
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.