LSIC1MO170E0750 Series - LSIC1MO170E0750 1700 V, 750 mOhm N-Channel SiC MOSFET

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 1700V, 750mOhm Silicon Carbide (SiC) MOSFET bring SiC fast switching and energy saving performance to the 1700V voltage range, focusing on auxiliary power supplies. The MOSFET is available in 3 different discrete packages, with the recent addition of a TO-268-2L option with extra clearance between source and gate pin. The separated source pin of the TO-268-7L option reduce significantly the parasitic source inductance path to the driver, which helps improve the efficiency in high power applications. The maximum operating junction temperature is 175 ºC.

Features:

  • On-state resistance RDS(ON) 750mΩ (typ)
  • Gate resistance 29Ω typ.
  • Continuous drain current ~4.4A at 100°C
  • Reverse diode current 9A cont. at 25°C
  • Operating temperature junction up to 175°C

Applications:

  • Auxiliary power supplies
  • Energy generation and storage
  • Traction
  • Industrial SMPS and drives
  • EV DC-chargers

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating (V)Typical On-Resistance (mOhm)Current Rating (A)Gate Charge (nC)ConfigurationDriving Voltages (V)Switching Energy (uJ)TJ Max (°C)Check StockPartner ECAD ModelsStockSamples
LSIC1MO170E075017007504.413N-Channel20/-5113175YesLSIC1MO170E0750CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.