background-waves

MCB20P1200LB

Product Status| Obsoletei

MCB20P1200LB

SiC MOSFET phaseleg 80mO SMPD-B | Series: Phase Leg
1200V, 80mΩ SiC MOSFETs in a phase leg configuration, built in a top side cooled SMPD-B package. Thanks to the characteristics of the SiC material, this product delivers superior performance in terms of switching speed and low switching losses as compared to silicon mosfets in the same voltage class. It is recommended for use in high speed, high voltage industrial switch mode power supplies where low power losses, high switching speed and high power density are important requirements.
PropertyValue
Status
Obsolete
Package Type
SMPD-B
Configuration
Phase Leg
VDSS (V)
1200
RDS(ON),max @ 25 °C (Ω)
98
ID, cont @ 25 °C (A)
25.5
RthJC (K/W)
1
TJ Max (°C)
175

MCB20P1200LB Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
MCB20P1200LB-TRRSiC MOSFET phaseleg 80mO SMPD-B
MCB20P1200LB-TUBSiC MOSFET phaseleg 80mO SMPD-B

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.