Dual Series - Dual High Power Thyristor Modules

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines is perfect for all your needs.

Available in 9 standard configurations, all devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available as dual thyristor, dual diode or thyristor/diode options. Single diode/single thyristor options are also available.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM-VDRM (V)Itav (A)IT(RMS) (A)ITSM (A)V0 (V)rS (mOhm)TJ Max (°C)Package TypeRthCH (K/W)RthCK (K/W)Obsolete DatePart DatasheetCompare
 
MCC160-30io3300017038536501.22.3125W1020.04Part
MCC160-36io3360017038536501.22.3125W1020.04Part
MCC220-28io3280023554350000.91.1125W1020.04Part
MCC240-60io2600024037640001.12.5125W740.0650.02Part
MCC240-65io2650024037640001.12.5125W740.0650.02Part
MCC265-24io3240028065569000.80.7125W1020.04Part
MCC320-30io2300032776550001.150.8125W740.02Part
MCC320-36io2360032776550001.150.8125W740.02Part
MCC325-14io3140034578576500.750.5125W1020.04Part
MCC325-18io3180034578576500.750.5125W1020.04Part
MCC380-28io22800395620810010.65125W740.02 
MCC431-20io2200042910201090010.41125W740.02Part
MCC431-22io2220042910201090010.41125W740.02Part
MCC431-24io2240042910201090010.41125W740.02Part
MCC500-30io730005001181162001.0790.422125W880.016Part
MCC500-36io736005001181162001.0790.422125W880.016Part
MCC501-12io212005031195145000.850.3125W740.02Part
MCC501-14io214005031195145000.850.3125W740.02Part
MCC501-16io216005031195145000.850.3125W740.02Part
MCC501-18io218005031195145000.850.3125W740.02Part
MCC552-12io212005501300158000.770.259125W740.02Part
MCC552-14io214005501300158000.770.259125W740.02Part
MCC552-16io216005501300158000.770.259125W740.02Part
MCC580-28io728005811372189000.9260.313125W880.016Part
MCC650-24io724006461542221000.8740.227125W880.016Part
MCC720-14io714007191633252000.8230.241130W880.016Part
MCC720-18io718007191633252000.8230.241130W880.016Part
MCK500-14io114005001294165000.850.27125W630.02Part
MCK500-18io118005001294165000.850.27125W630.02Part
MCR500-30io730005001181162001.0790.422125W880.016Part
MCR500-36io736005001181162001.0790.422125W880.016Part
MCR580-28io728005811372189000.9260.313125W880.016Part
MCR650-24io724006461542221000.8740.227125W880.016Part
MCR720-14io714007191633252000.8230.241130W880.016Part
MCR720-18io718007191633252000.8230.241130W880.016Part
MCA500-14io1
Obsolete: 2021 -06-30
14005001294165000.850.27125W630.0206/30/2021Part
MCA500-18io1
Obsolete: 2021 -06-30
18005001294165000.850.27125W630.0206/30/2021Part
MCA500-22io1
Obsolete: 2021 -06-30
22005001071140000.880.46125W630.0206/30/2021Part
MCA550-12io1
Obsolete: 2021 -06-30
12005501318180000.8390.244125W630.0206/30/2021Part
MCA550-16io1
Obsolete: 2021 -06-30
16005501318180000.8390.244125W630.0206/30/2021Part
MCC500-14io1
Obsolete: 2021 -06-30
14005001294165000.850.27125W630.0206/30/2021Part
MCC500-18io1
Obsolete: 2021 -06-30
18005001294165000.850.27125W630.0206/30/2021Part
MCC500-22io1
Obsolete: 2021 -06-30
22005001071140000.880.46125W630.0206/30/2021Part
MCC550-12io1
Obsolete: 2021 -06-30
12005501318180000.8390.244125W630.0206/30/2021Part
MCC550-16io1
Obsolete: 2021 -06-30
16005501318180000.8390.244125W630.0206/30/2021Part
MCK500-22io1
Obsolete: 2021 -06-30
22005001071140000.880.46125W630.0206/30/2021Part
MCK550-12io1
Obsolete: 2021 -06-30
12005501318180000.8390.244125W630.0206/30/2021Part
MCK550-16io1
Obsolete: 2021 -06-30
16005501318180000.8390.244125W630.0206/30/2021Part
To request product environmental information, please complete the Product Environmental Information Request Form.