background-waves

LS0504EDD12

Product Status| Activei

LS0504EDD12

"5V, 4A Low Ron Load Switch" | Series: LS0504EDD12
info

The LS0504EDD12 is a compact, low RON load switch withcontrolled slew rate. The device operates over an input voltagerange of 1.8V to 5.5V and can support maximum continuouscurrent of 4A.

The controlled output slew rate greatly reduces inrush current atstart-up when charging large bulk load capacitances, therebyminimizes input supply voltage droop. LS0504E comes with builtinfull protections against over current, over voltage and overtemperature. It provides an accurate enable threshold which allowsusers to program input under-voltage lockout (UVLO) thresholdthrough external resistor divider network. It has built-in 8Ω resistorfor quick output discharge at disable.

PropertyValue
Operation Voltage (V)
1.8 ~ 5.5
Vmax (V)
6
Continuous Current (A)
4
Ron (mΩ)
26
Over Current Protection (A)
4.5
Over Voltage Protection (V)
6.3
Over Temperature Protection
Yes
Reverse Blocking
N/A
Soft Start
Yes
Output Discharge
Yes
Quiescent Current (µA)
50
Shut Down Current (µA)
1
Package
DFN1.2x1.6-4
  • Wide Input Range from 1.8V to 5.5V
  • Low RON at 26mΩ
  • Up to 4A continuous current
  • Built-in Over-Voltage, Over-Current and Over Temperature Fault Protections
  • 250μs internal Soft-start for 5V output
  • Accurate 1.2V Enable Threshold
  • Quick Output Discharge in Shutdown

LS0504EDD12 Applications

Highlights Section

  • Solid-state Drives
  • Wearable IOT Devices
  • Portable Medical Equipment
  • Portable Media Players
  • Smartphones and Tablets

LS0504EDD12 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LS0504EDD12"5V, 4A Low Ron Load Switch"Pdf IconCoC_RoHS10_LS0504EDD12Pdf IconREACH_SVHC Declaration_LS0504EDD12Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Discover Littelfuse eFuse Protection ICs

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages.

Discover Littelfuse eFuse Protection ICs CN

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Chinese subtitles).

Discover Littelfuse eFuse Protection ICs JP

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Japanese subtitles).