background-waves

LS0505EVD22

Product Status| Activei

LS0505EVD22

Load Switch 5V/5A 30Vmax DFN8 | Series: LS0505EVD22
info

The LS0505EVD22 integrated load switch provides a robust input over-current protection to downstream circuit systems. The device comes with built-in over-voltage protection, internal soft-start. The switch’s low RDS(ON) minimizes power loss of the system. In the event of input over voltage, LS0505EVD22 immediately turns off the switch to prevent downstream system from stress of excessive high voltage. Set the current limit level with an external resistor. Internal soft-start ensures a smooth output voltage ramp-up and limits the input in-rush current.

PropertyValue
Operation Voltage (V)
2.7 ~ 6
Vmax (V)
30
Continuous Current (A)
5
Ron (mΩ)
50
Over Current Protection (A)
1 ~ 5
Over Voltage Protection (V)
6.2
Over Temperature Protection
Yes
Reverse Blocking
N/A
Soft Start
Yes
Output Discharge
Yes
Quiescent Current (µA)
200
Shut Down Current (µA)
5
Package
DFN2x2-8
  • Wide Input Voltage Range from 2.7V to 6V
  • 30V Maximum Input / Output Voltage
  • 50mΩ Low RDS(ON) Protection Switch
  • Built-in Fast Response Over Voltage Protection at 6.2 V
  • Discharge Output at OVP
  • Internal Soft-Start
  • Thermal Shutdown
  • Programmable Current Limit Peak Current up to 5 A
  • Hiccup Mode Protection for Over Load or Short Circuit
  • DFN2X2_8L Package

LS0505EVD22 Applications

Highlights Section

  • Bluetooth Headsets
  • Wearable Device
  • Tablet PC
  • Charging Cable
  • Battery Devices
  • Adapter Powered Devices

LS0505EVD22 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
LS0505EVD22Load Switch 5V/5A 30Vmax DFN8Pdf IconCoC_RoHS10_LS0505EVD22Pdf IconREACH_SVHC Declaration_LS0505EVD22Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Discover Littelfuse eFuse Protection ICs

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages.

Discover Littelfuse eFuse Protection ICs CN

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Chinese subtitles).

Discover Littelfuse eFuse Protection ICs JP

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Japanese subtitles).