COM Series - Analog Communication Link for Model 777-AccuPower Relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Com 4-20mA Output Module is intended for use with ONLY the Model 777-AccuPower output power monitor. The module will send a 4-20mA signal proportional to the output power. It can also be used to send the input power by setting the efficiency setting on the 777-AccuPower monitor to one. This module allows communication to a PLC with an analog input and no Modbus input.

Access specifications, certifications, check availability and order parts below

Catalog #Termination TypeMounting MethodDimensionsWeight (lbs/g)HumidityNominal Output Current Full Range (mA)Protection ClassSurge ProtectionStockSamples
COM 4-20Torque: 3 in-lbs; Wire: 12 - 20 AWG#8 screws; mount to side of 777-Accupower unit2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)0 Kg10 - 95% non-condensing per IEC 68-2-34 - 20IP20 (finger safe)Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.