Electrical Accessories


  • P02

  • Single package/container of heat sink compound consisting of primarily zinc oxide and having a 12 mo...More

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • Information Not Available

  • P04

  • Time Adjustment dials for use with remote Versa-Pot and panel mounted Mini-Pot. Reverse screen print...More

  • Time Delay Range: 0.1 - 10 s in 1 s increments

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • P07

  • The P0700 is a lock shaft that fits 0.25in (6.35 mm) potentiometer shafts. Locks by tightening nut o...More

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • Information Not Available

  • P1015

  • The P1015 series are screw adaptor terminal designed for use with all modules with 0.25 in. (6.35 mm...More

  • Termination Type: Terminates on 10 / 12 AWG wire

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • VRM

  • The VRM6048 accessory module allows the voltage monitor to monitor a 3-phase 550 to 600VAC Line. The...More

  • Input
    Voltage (V):
     Input / Ouput: 600 Vac / 480 Vac; 575 Vac / 460 Vac; 550 Vac / 440 Vac

  • Termination Type: Screw terminals with captive wire clamps for up to #12 AWG (3.2 mm²) wire

  • Mounting Method: Surface mount with one #10 (M5 x 0.8) screw. May be DIN rail mounted using P1023-20 adaptor.

  • VTP

  • The VTP Series is a time adjustment dial for mounting on modules with in-line adjustment terminals. ...More

  • Time Delay Range: 0.05 - 3 s, 0.1 - 10 m, 0.1 - 10 s, 0.1 - 4 m, 0.5 - 10 s, 0.5 - 20 s, 0.5 - 60 s, 1 - 100 m, 1 - 100 s, 10 - 1000 s more

  • Weight (lbs/g): 0 Kg

  • Information Not Available