OT Series - Sockets: Octal and Magnal

Series: OT
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OT08PC is an 8-pin 35 mm DIN rail or surface mount octal socket rated at 10A @ 600VAC. The OT11PS is an 11-pin 35 mm DIN rail or surface mount socket rated at 10A @ 300 VAC. Both have pressure clamp terminals for use with AWG 12 to 22 wire sizes.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Termination TypeMounting MethodWeight (lbs/g)StockSamplesCompare
OT08PC10A @ 600 Vac max.For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizesSurface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount0 KgCheckOrder
OT11PC10A @ 300 Vac max.For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizesSurface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount0 KgCheckOrder
CTRB08-PC
Obsolete: 2020 -09-16
0 KgCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
OT08PC SOCKET, 8 PIN OCTAL RoHS No 01/26/2021 PbFree No 01/26/2021 CoC_RoHS10_OT08PC REACH211_Declaration_OT08PC Yes
01/26/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.