LSRU Series - Load sensor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LSRU Series is a microcontroller-based family of load sensors. The LSRU family of products employ three basic types of control logic: motor control logic, alarm logic and feed control logic.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Overcurrent Trip PointControl TypeCurrent Accuracy (%)FrequencyInput LogicMotor Acceleration Time Operating Point (s)Output Load Rating (VA)Power ConsumptionRestart Delay RangeStockSamplesCompare
LSRU-115-AL 1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-AL-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-AL-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-FC-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgFeed control±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OR-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WManual; 0.5 - 300 sCheckOrder
LSRU-115-OR-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WManual; 0.5 - 300 sCheckOrder
LSRU-115-OT-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OT-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OT-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OU-1.518 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OU-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-OU-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 KgAdjustable through entire Amp range±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-UE-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-UR-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WManual; 0.5 - 300 sCheckOrder
LSRU-115-UT-218 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-115-UT-318 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 602Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheckOrder
LSRU-024-AL-2
Obsolete: 2020 -10-07
18 - 30 VacSPDTTorque: 7 in.-lbs.; Wire: 12 - 24 AWGSurface mount; Four #6 screws 3/4 in in length1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)0 Kg±2%50; 60Alarm logic2Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac≤2 WCheck
To request product environmental information, please complete the Product Environmental Information Request Form.