PHST Series – Probe Holder for Liquid Level Control Series - Littelfuse PHST Probe Holder Provides Superior Protection

PHST
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PHST series is a probe holder designed for use with all conductive liquid level controls. These internally conductive probe holders are composed of insulators and metal parts made of number 300 series stainless steel. They are designed for a maximum steam pressure of 240 psi, maximum temperature of 204 °C, and yield maximum voltage from electrode to ground. PHST-38QTN is UL 353 Recognized.

Access specifications, certifications, check availability and order parts below

Catalog #Weight (lbs/g)Sensor TypeStockSamples
PHST-38QTN0 KgProbe holder for liquid level probe for use up to 240 PSI steam pressureCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 7 items