background-waves

ELCT30-88

Product Status| Activei

ELCT30-88

CT 600:1 WITH FLUX COND 88MM | Series: ELCT
info
The ELCT series is a sensitive current transformer with integrated flux conditioner used with Littelfuse relays to detect low levels of earth-leakage current.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Number of Conductors or CT Ratio
600:1
Sensor Hole Size
3.45 in (87.7 mm) window

ELCT30-88 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
ELCT30-88CT 600:1 WITH FLUX COND 88MMRoHS5/4/2021Pb-Free5/4/2021Pdf IconCoC_RoHS10_ELCT30-88Pdf IconREACH205_Declaration_ELCT30-88Does Not ContainYes5/4/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.