TS121150 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 150 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS12130 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 30 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1214 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 4 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | | |
TS12190 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 90 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1221 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.05 - 3 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1222 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.5 - 60 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1224 | 24 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 5 - 600 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS13115 | 24 V dc | NO - open during timing | -40° to 85°C (-40° to 185°F) | 15 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1321 | 24 V dc | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.05 - 3 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1410.25 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.25 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS14110 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 10 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS141180 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 180 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1412 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 2 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS14120 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 20 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS14130 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 30 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1415 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 5 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1416 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 6 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1421 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.05 - 3 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1422 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.5 - 60 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1423 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 2 - 180 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1424 | 120 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 5 - 600 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1612 | 230 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 2 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1615 | 230 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 5 s fixed | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1621 | 230 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.05 - 3 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
TS1622 | 230 V ac | NO - open during timing | -40° to 85°C (-40° to 185°F) | 0.5 - 60 s externally adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |