background-waves

TRU2

UNIVERSAL TIME DELAY RELAY | Series: TRU
info
The TRU Series is a multifunction, knob adjustable, Universal Time Delay Relay. It includes six of the most popular timing functions selected by a slide switch. The time delay is knob adjustable and the time delay range is switch selectable. The repeat accuracy is + 0.1%. Both function and time range can be selected on the top face of the unit. In addition to multifunctioning and multiple time ranges, the TRU Series features universal input voltage; 19 to 264VAC and 19 to 30VDC and full 10A output relay. The TRU Series can directly replace up to 1000 competitive time delay relay models.


Operation
A six position slide switch selects delay-on-make, interval, single shot, recycling (ON time first, Equal Recycle Delays), delay-on-break, and retriggerable single shot. 8-pin DPDT base wiring is limited to delay-on-make, interval, and recycling functions. All six functions are available in the 8-pin SPDT and 11-pin DPDT versions.

PropertyValue
Input Voltage (V)
19 or 264 V ac; 19 or 30 V dc
Output Form
Isolated SPDT
Time Delay Range (s)
0.1 s - 1000 m in 6 ranges: 0.1 - 10 – 1 - 100 or 10 - 1000 s; 0.1 - 10 – 1 - 100 or 1000 m
Dimensions
3.44 H x 2.39 W in. (87.3 x 60.7 mm)
Adjustment
Multiplier: 4 position DIP switch selects x0.1-x1-x10 or x100 and s or m; Time setting: onboard knob adjustment with 1 - 100 reference dial
Indication
Two LEDs indicate: 1) input voltage applied; 2) output relay status
Input AC Line Frequency (Hz)
50/60
Isolation Voltage
≥1500 Vrms input to output
Life
Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
Mounting Method
Plug-in socket
Operating Temperature Max (°C)
65
Operating Temperature Maximum Fahrenheit
149
Operating Temperature Min (°C)
-20
Operating Temperature Minimum Fahrenheit
-4
Output Load Rating (VA)
10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
Output Type
Electromechanical relay
Polarity
DC units are reverse polarity protected
Repeat Accuracy (%)
±0.1% or 20 ms whichever is greater
Reset Time (ms)
≤300
Setpoint vs. Ambient Temperature and Operating Voltage
±2%
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40
Termination Type
Octal 8-pin plug-in
Time Delay Type
Digital

TRU2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TRU2UNIVERSAL TIME DELAY RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.