background-waves

Series: EVCC-01

EVCC-01.
Product Status| Activei
info
The EVCC-01 is a single PCBA solution providing full control functionality for Mode 3 EV charging, compliant with IEC61851. Designed for integration into OEM EVSE such as charging stations or units, it supports communication via control pilot, continuous current monitoring, 6mA DC fault detection, and external IO interfaces. Optional features include ventilation control, EV plug locking, and remote switching. The controller supports single-phase and three-phase systems up to 32A, with live load current adjustment for supply balancing. Fully compliant with IEC61851 and IEC62955, the EVCC-01 can also be configured to meet UK wiring regulation BS7671:2018+A1:2020 722.411.4.1(iv), eliminating the need for a local earth rod.
  • Integrated PSU (operates from the AC supply)
  • Configurable Power (1 or 3-phase, 16A/32A)
  • Charging Current Protection on All Phases

EVCC-01 Parts

FiltersFilters

EVCC-01 Applications

Highlights Section

  • Mode 3 EV Charging

Series: EVCC-01 Resources