





90151
EV charger controller for mode 3/level 2 EVSE | Series: EVCC-01The EVCC-01 is a single PCBA solution providing full control functionality for Mode 3 EV charging, compliant with IEC61851. Designed for integration into OEM EVSE such as charging stations or units, it supports communication via control pilot, continuous current monitoring, 6mA DC fault detection, and external IO interfaces.
| Property | Value |
|---|---|
Rated Residual Operating Current | 6 mA DC |
Rated Non-operating Residual Current | 3 mA DC |
Rated Supply Voltage | 230 V ac |
Rated Charging Current | 16 A / 32 A |
Operating Temperature Change | -25°C to +50 °C |
Mounting Holes Diameter | 4.2 mm (4 pcs.) |
Integrated Relays Capability | 250 V ac / 30 V dc - 3 A |
Relevant Product Standard | IEC62955 |
- Integrated PSU (operates from the AC supply)
- Configurable Power (1 or 3-phase, 16A/32A)
- Charging Current Protection on All Phases
- Simplifies system design and reduces BOM cost by eliminating the need for a separate power supply. Enables direct connection to the AC mains, streamlining installation and improving reliability through fewer components.
- Provides flexibility to support a wide range of installation environments and regional requirements. OEMs can use a single controller across multiple product lines, reducing inventory complexity and accelerating time-to-market.
- Enhances safety and compliance by ensuring overcurrent protection across all phases. Minimizes risk of equipment damage and supports regulatory standards, reducing liability and improving end-user trust.
90151 Applications
- Mode 3 EV Charging
90151 Resources
Showing 1 to 1 of 1 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 90151 | EV charger controller for mode 3/level 2 EVSE | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.