background-waves

Series: AFD-01

AFD-01
Product Status| Activei
info
The AFD-01 is a compact, low-power sensor designed for detecting arc fault currents in 230VAC, 50Hz installations, compliant with IEC 62606. It also provides programmable overvoltage protection via external resistors, meeting EN 50550 standards. Engineered for integration into 18mm-wide circuit breakers, the AFD-01 operates from a 5V regulated DC supply and supports load currents up to 40A. It features a fault signal output that activates a PMR or SCR, along with an LED indicator for visual fault confirmation. The sensor includes a continuous automatic self-test to ensure reliable operation, and a manual test function is available via the Vin/Test pin for additional diagnostics.
  • Arc Fault Detection
  • Overvoltage Protection
  • Compact Footprint
  • Fast response per IEC62606 for enhanced safety
  • Programmable via external resistors; compliant with EN 50550
  • Designed for integration into 18 mm-wide circuit breakers

AFD-01 Parts

FiltersFilters

AFD-01 Applications

Highlights Section

  • Switchgear
  • Motor Control Centres

Series: AFD-01 Resources