background-waves

90153

Product Status| Activei

90153

Power Supply Unit for AFD-01, Solenoid Trip - VD Circuit (please specify if VDR is needed) | Series: PSU-01
info
The PSU-01 is a compact AC-to-DC converter that delivers a regulated 5V output, designed for integration with the WA AFD-01 module to enable a space-efficient Arc Fault Detection solution for OEM circuit breakers. It includes a built-in SCR driver to activate a solenoid-based trip mechanism and supports external connections for a test button and status LED.
PropertyValue
Relevant Product Standard
IEC 62606 (Applicable in combination with the AFD-01 and when integrated in the customer’s circuit breaker)
Tripping
Solenoid
Maximum Output Current
10 mA
Max Power Consumption (mW)
50 (output)
Rated Load Current
≤ 63 A
Environmental Operating Conditions
-25 ºC to +85 ºC
Supply Voltage
180V to 275V AC
  • Operates directly from AC mains
  • High stability and very low noise output
  • Integrated SCR driver for circuit breakers based on solenoid tripping
  • Simplifies system design by eliminating the need for external transformers or converters, reducing component count and overall cost.
  • Ensures reliable performance of sensitive electronics, minimizing interference with adjacent circuitry.
  • Streamlines the tripping mechanism by removing the need for separate driver circuitry, saving board space and development time.

90153 Applications

Highlights Section

  • OEM Circuit Breakers

90153 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90153Power Supply Unit for AFD-01, Solenoid Trip - VD Circuit (please specify if VDR is needed)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.