background-waves

90154

Product Status| Activei

90154

Power Supply Unit for AFD-01, PMR Trip - VI Circuit | Series: PSU-02
info
The PSU-02 is a compact AC-to-DC converter delivering a stable 5V output, designed for use with the WA AFD-01 module to create a space-efficient Arc Fault Detection solution for OEM circuit breakers. It features an integrated driver for PMR-based tripping mechanisms and supports external connections for a test button and status LED.
PropertyValue
Relevant Product Standard
IEC 62606 (Applicable in combination with the AFD-01 and when integrated in the customer’s circuit breaker)
Tripping
Solenoid
Maximum Output Current
10 mA
Max Power Consumption (mW)
50 (output)
Rated Load Current
≤ 63 A
Environmental Operating Conditions
-25 ºC to +85 ºC
Supply Voltage
180V to 275V AC
  • Operates directly from AC mains
  • High stability and very low noise output
  • Integrated driver for circuit breakers based on PMR tripping
  • Simplifies system design by eliminating the need for external transformers or converters, reducing component count and overall cost.
  • Ensures reliable performance of sensitive electronics, minimizing interference with adjacent circuitry.
  • Simplifies design by eliminating separate driver components, saving space and cost in PMR-based breaker systems.

90154 Applications

Highlights Section

  • OEM Circuit Breakers

90154 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90154Power Supply Unit for AFD-01, PMR Trip - VI Circuit

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.