background-waves

Series: Type B System

Type B System
Product Status| Activei
info
The Type B System consists of a CT and a PCBA. This system is designed to be integrated into any standard 2 pole or 4 pole VI RCCB to produce a 2 pole or 4 pole 30mA Type B RCCB. A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system. Residual current rating of 300mA is also available.
  • Complies with IEC62423 (EN62423)
  • Suitable for integration into most 2 pole or 4 pole RCCB products
  • Powered from any two poles
  • System provides 30 mA AC and 60 mA DC residual current detection
  • A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system.
  • Provides design flexibility.

Type B System Parts

FiltersFilters

Type B System Applications

Highlights Section

  • EV Charging Stations
  • Inverters
  • Solar Power Systems

Series: Type B System Resources