background-waves

90142

Product Status| Activei

90142

Standard current transformer, works with 90143/90144 | Series: Type B System
info
The Type B System consists of a CT and a PCBA. This system is designed to be integrated into any standard 2 pole or 4 pole VI RCCB to produce a 2 pole or 4 pole 30mA Type B RCCB. A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system. Residual current rating of 300mA is also available.
PropertyValue
Relevant Product Standard
IEC 62423
Rated Load Current
≤ 63 A
Fault Signal Output
PMR Current Pulse
Surge Current Withstand
4 kV
Supply Voltage
50V - 240V AC
  • Complies with IEC62423 (EN62423)
  • Suitable for integration into most 2 pole or 4 pole RCCB products
  • Powered from any two poles
  • System provides 30 mA AC and 60 mA DC residual current detection
  • A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system.
  • Provides design flexibility.

90142 Applications

Highlights Section

  • EV Charging Stations
  • Inverters
  • Solar Power Systems

90142 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90142Standard current transformer, works with 90143/90144

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.