background-waves

90143

Product Status| Activei

90143

PCB assembly for 30mA AC / 60mA DC detection | Series: Type B System
info
The Type B System consists of a CT and a PCBA. This system is designed to be integrated into any standard 2 pole or 4 pole VI RCCB to produce a 2 pole or 4 pole 30mA Type B RCCB. A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system. Residual current rating of 300mA is also available.
PropertyValue
Relevant Product Standard
IEC 62423
Tripping
PMR
Maximum Output Current
≤ 1.5 mA
Max Power Consumption (mW)
≤ 360 mW
Rated Load Current
≤ 63 A
Fault Signal Output
PMR Current Pulse
Surge Current Withstand
4 kV
Environmental Operating Conditions
-25 ºC to +85 ºC
Supply Voltage
85 V to 240 V ac
  • Complies with IEC62423 (EN62423)
  • Suitable for integration into most 2 poleor 4 pole RCCB products
  • Powered from any two poles
  • System provides 30 mA AC and 60 mA DC residual current detection
  • A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system.
  • Provides design flexibility.

90143 Applications

Highlights Section

  • EV Charging Stations
  • Inverters
  • Solar Power Systems

90143 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90143PCB assembly for 30mA AC / 60mA DC detection

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.