background-waves

90144

Product Status| Activei

90144

PCB assembly for 300mA AC / 60mA DC detection | Series: Type B System
PropertyValue
Relevant Product Standard
IEC 62423
Rated Load Current
≤ 63 A
Fault Signal Output
PMR Current Pulse
Surge Current Withstand
4 kV
Supply Voltage
50V - 240V AC

90144 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90144PCB assembly for 300mA AC / 60mA DC detection

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.