background-waves

Series: Type EV System

Type EV System
Product Status| Activei
info
The Type EV System consists of a CT and a PCBA and is intended to provide 6 mA dc fault detection during Mode 3 EV charging as defined in IEC62955. This system is designed to be integrated into any standard 4-pole VI RCCB to produce a 4-pole Type RDC-PD. A standard Type A RCCB can be easily upgraded to an RDC-PD by integration of the EV system.
  • Complies with IEC62955
  • Suitable for integration into 4 pole RCCB products
  • Powered from any two poles
  • System provides 6 mA DC residual current detection
  • Upgrades A type performance to RDC-PD performance, AC and DC detection
  • Provides design flexibility

Type EV System Parts

FiltersFilters

Type EV System Applications

Highlights Section

  • EV Charging Stations

Series: Type EV System Resources