background-waves

90145

Product Status| Activei

90145

PCB assembly for 6mA DC detection | Series: Type EV System
info
The Type B System consists of a CT and a PCBA. This system is designed to be integrated into any standard 2 pole or 4 pole VI RCCB to produce a 2 pole or 4 pole 30mA Type B RCCB. A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system. Residual current rating of 300mA is also available.
PropertyValue
Relevant Product Standard
IEC 62423
Tripping
PMR
Maximum Output Current
≤ 1.5 mA
Max Power Consumption (mW)
≤ 360 mW
Rated Load Current
≤ 63 A
Fault Signal Output
PMR Current Pulse
Environmental Operating Conditions
-25 ºC to +85 ºC
Supply Voltage
50 V to 240 V ac
Environmental Operating Conditions Absolute Temperature
95 °C
Rated Residual Operating Current
DC to 1000 Hz
Rated Non-operating Residual Current
15 mA DC / 15 mA AC
Frequency (Hz)
50 Hz
Surge Voltage Withstand
4 kV
Operating Temperature Change
-25 °C to 40 °C
Minimum Operating Voltage
50 Vrms
Supply Current with no fault current
≤ 1.5 mA
Rated Supply Voltage
240 Vrms
  • Complies with IEC62423 (EN62423)
  • Suitable for integration into most 2 pole or 4 pole RCCB products
  • Powered from any two poles
  • System provides 30 mA AC and 60 mA DC residual current detection
  • A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system.
  • Provides design flexibility

90145 Applications

Highlights Section

  • EV Charging Stations
  • Inverters
  • Powered from any two poles

90145 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90145PCB assembly for 6mA DC detection

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.