background-waves

90146

Product Status| Activei

90146

Standard current transformer, works with 90145 | Series: Type EV System
info
The Type B System consists of a CT and a PCBA. This system is designed to be integrated into any standard 2 pole or 4 pole VI RCCB to produce a 2 pole or 4 pole 30mA Type B RCCB. A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system. Residual current rating of 300mA is also available.
PropertyValue
Relevant Product Standard
IEC62423
Rated Load Current
≤ 63 A
Fault Signal Output
PMR Current Pulse
Surge Current Withstand
4 kV
Supply Voltage
50V - 240V AC
  • Complies with IEC62423 (EN62423)
  • Suitable for integration into most 2 pole or 4 pole RCCB products
  • Powered from any two poles
  • System provides 30 mA AC and 60 mA DC residual current detection
  • A standard Type A RCCB can therefore be easily upgraded to a full B Type RCCB by integration of the component system.
  • Powered from any two poles

90146 Applications

Highlights Section

  • EV Charging Stations
  • Inverters
  • Powered from any two poles

90146 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90146Standard current transformer, works with 90145

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.