background-waves

CON-1/120/30L

Product Status| Activei

CON-1/120/30L

1P 120V 30A CONTACTOR | Series: HCC
info
1 & 2 pole contactors are typically used in residential applications. These contactors utilize one wire to control electrical current direction. Our engineers and quality specialists provide services that meet or exceed customer requirements—all products undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
PropertyValue
Full Load Current Inductive (A)
30
Full Load Current Resistive
40A @ 600VAC
Nominal Coil Voltage (V)
120
Input Voltage Maximum (V)
132
Contactor Form per Circuit
1 pole NO with shunt
Mounting Method
Chassis Mount
Termination Type
Coil: 0.25 quick connect; Power: #14-4 box lug terminal
Locked Rotor Current
120A @ 600VAC
Must Release Voltage
20
Pull In Voltage (V)
88
Switching Voltage Maximum (V)
120
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Isolation Voltage
2200
Special Function
Silver Nickel contacts

CON-1/120/30L Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCCY1XT02GG999CS1P 120V 30A CONTACTOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.