background-waves

DCNEV150-MN

Product Status| Obsoletei
Replaced By: |DCNHE150NFA-B

DCNEV150-MN

DCN 150A 900V 36V Coil SPST IP67 BM NP | Series: DCNEV150
info

The DCNEV150 Series 900V 150A High-Current High-Voltage DC Contactor Relay is designed for electric vehicle (EV) and eMobility applications, including battery power supply, DC power control, circuit protection, and other switch control applications. The high-current, high-voltage relay can also be used in uninterruptible power supply and other electronic control systems.

A coil economizer greatly reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to Pulse Width Modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This 150A relay also features a magnetic arc blowout design that dissipates electrical arc between the contacts within an IP67 sealed, gas-filled arc chamber. This design creates a safe high-current relay that allows higher make/break voltages and no electrical arc leakage.

This model of the DCNEV150 Series electric vehicle contactor (DCNEV150-MN) features non-polarized contacts.

PropertyValue
Current Rating (Continuous) in Amps
150
Maximum DC Voltage (V)
900
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M8
Contacts
8.8 - 11 Nm (80-100 in-lb)
Hardware
No.10 with Compression Limiters
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
No
Polarized
No
  • High-current (150A) and high-voltage (900V) DC contactor for electric vehicles (EV), eMobility applications, and industrial machinery
  • 12-24V dc (nominal), 9-36V dc (working) coil rating
  • Non-polarized load terminals

DCNEV150-MN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNEV150-MNDCN 150A 900V 36V Coil SPST IP67 BM NP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.