background-waves

DCNEVT400-BA

Product Status| Obsoletei
Replaced By: |DCNHF400MH12-F

DCNEVT400-BA

DCN 400A 1800V 12V Coil SPST IP54 BM AUX | Series: DCNEVT400
info

Featuring a ceramic arc chamber that enables a high contact voltage capability, the DCNEVT400 Series 1800V 400A High-Voltage DC Contactor Relay is designed for electric vehicle (EV), hybrid electric vehicle (HEV), circuit protection, battery switch, and main power break applications. The contact chamber of this single-pole, single-throw (SPST), normally open (NO) contactor is hermetically sealed to protect all moving parts.

The DCNEVT400 Series electric vehicle contactor also features a coil economizer that reduces coil power and heating after the contactor is energized. Once the contactor is energized, it takes minimal coil power to keep the contacts closed due to pulse width modulation (PWM) reducing the average power delivered by pulsing the electrical signal.

This automotive relay has polarized contacts, so it performs optimally amidst polarized electrical loads.

This model of the DCNEVT400 Series EV contactor (DCNEVT400-BA) comes with a sealed wire control connector with 7" leads and features a 12V dc coil voltage rating and an auxiliary circuit.

PropertyValue
Current Rating (Continuous) in Amps
400
Maximum DC Voltage (V)
1800
Circuitry
SPST
Ingress Protection
IP54
Output Terminals
M6
Contacts
6-8 Nm (53-70 in-lb)
Hardware
M6
Connector
Sealed Control Wire Connector (Included)Aptiv P/N 12162017
Housing
Nylon UL 94-V0
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Aux Contacts
Yes
Polarized
Yes
  • High-current (400A) and high-voltage (1800V) DC contactor for electric vehicles (EV) and eMobility applications
  • 12V dc (nominal), 9-16V dc (working) coil voltage rating
  • Includes auxiliary contact rated for 2A at 30V dc and 3A at 125V dc

DCNEVT400-BA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNEVT400-BADCN 400A 1800V 12V Coil SPST IP54 BM AUX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.