background-waves

DCNHC350MHA-F

Product Status| Activei

DCNHC350MHA-F

CONTACTOR 350A 1KV 12-24Vcoil NP Aux Fem | Series: DCNHC350
info

Designed for electric vehicles and industrial machinery, the DCNHC350 Series high-voltage DC contactor is suited for demanding applications, including battery power supply, charging pile, motor control, circuit insulation, circuit protection, and industrial safety devices. Its compact design helps reduce operational noise, while the corrosion-resistant resin housing delivers reliable performance even in harsh environments.

Sealed, non-polarized contacts prevent electrical arc leakage for safety and ensure the contactor is a match for a variety of electrical systems. Using Pulse Width Modulation (PWM), the attached Coil Economizer minimizes coil power draw and heat once the contactor is energized, ensuring efficient operation.

This model (DCNHC350MHA-F) has a 12-36V DC coil rating and an auxiliary contact.

PropertyValue
Current Rating (Continuous) in Amps
350
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M6
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
PWM
Aux Contacts
Yes
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 8-10Nm
Coil Voltage
12-36
  • 12-36V DC coil rating
  • Auxiliary contact

DCNHC350MHA-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHC350MHA-FCONTACTOR 350A 1KV 12-24Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.