background-waves

DCNHE100MF24-F

Product Status| Activei

DCNHE100MF24-F

CONTACTOR 100A 1KV 24Vcoil NP Aux Fem | Series: DCNHE100
info

The DCNHE100 Series contactor is a compact, high voltage DC relay rated for 100A continuous current and up to 1000V DC. Designed for electric vehicle and industrial applications, it provides reliable switching of high-voltage circuits in battery power systems, charging piles, motor control, circuit isolation, and protection systems.

Sealed contacts prevent arc leakage for enhanced operational safety, and a resin housing with a UL 94 V-0 flammability rating makes the DCNHE100 Series contactor ideal for harsh automotive and industrial environments. Its compact design reduces noise during operation.

The DCNHE100 Series contactor is available in a full range of configurations to suit diverse design requirements, including versions with polarized or non-polarized contacts, stud or internal thread terminals, side- or bottom-mount options, and 12V, 24V, or 48V coil voltages. Options with mechanically linked auxiliary contacts are also available.

This DCNHE100 Series model (DCNHE100MF24-F) features a bottom-mounting design, non-polarized main contacts, a 24V DC coil, and an auxiliary contact. Internal thread terminals ensure a secure connection.

PropertyValue
Current Rating (Continuous) in Amps
100
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M4
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
Yes
Input Terminals
M5
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 1.7-2.5Nm Terminal: 3-4Nm
Coil Voltage
24
  • Non-polarized main contacts
  • Bottom-mounting design
  • 24V DC coil
  • Internal thread terminals
  • Mechanically linked auxiliary contact

DCNHE100MF24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE100MF24-FCONTACTOR 100A 1KV 24Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.