background-waves

DCNHE150NFA-F

Product Status| Activei

DCNHE150NFA-F

CONTACTOR 150A 1KV 12-36Vcoil NP Fem | Series: DCNHE150
info

The DCNHE150 Series contactor is a high-current (150A continuous), high-voltage (1000V DC max) relay designed for electric vehicle and energy storage applications requiring reliable DC power control and protection. Typical uses include battery power supply, DC power distribution, charging systems, uninterruptible power supply, and other electronic control circuits.

Featuring a compact structure and resin housing, the DCNHE150 contactor features corrosion resistance and reduced operational noise. Its sealed contact design prevents arc leakage for maximum safety, while the attached Coil Economizer, once energized, minimizes coil power consumption and heating through Pulse Width Modulation (PWM) control.

Available in both polarized and non-polarized versions to suit system polarity requirements, the DCNHE150 contactor offers flexibility in design and installation with no mounting orientation restrictions. Mechanically linked auxiliary contact options are also available.

This non-polarized model (DCNHE150NFA-F) of the DCNHE150 Series contactor features internal thread terminals.

PropertyValue
Current Rating (Continuous) in Amps
150
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
PWM
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 1.7-3.5Nm Terminal: 6-8Nm
Coil Voltage
12-36
Aux Contacts
No
  • Non-polarized contact terminals
  • Internal thread power connection

DCNHE150NFA-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE150NFA-FCONTACTOR 150A 1KV 12-36Vcoil NP Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.