background-waves

DCNHE20PF12-Q

Product Status| Activei

DCNHE20PF12-Q

CONTACTOR 20A 1KV 12Vcoil P QC | Series: DCNHE20
info

The DCNHE20 Series high-voltage DC contactor relay is designed for electric vehicle and industrial high-voltage DC applications requiring safe, reliable switching in a compact form factor. Rated for up to 1000V DC, it is well suited for use in battery power supply systems, charging piles, motor control, circuit isolation, circuit protection, and industrial safety devices.

Featuring SPST normally open (NO) circuitry, the DCNHE20 Series contactor delivers dependable performance with a compact structure that helps reduce operational noise. A durable resin housing provides excellent corrosion resistance for harsh automotive and industrial environments, while sealed contacts prevent electrical arc leakage to enhance safety and long-term reliability.

The DCNHE20 Series contactor is available in a bottom-mounting polarized load quick-connect (QC) terminal version or polarized load potted thru-hole PCB version, offering design flexibility. Multiple coil voltage options (12V, 24V, 48V, and 60V) support a wide range of EV and industrial control requirements.

This model (DCNHE20PF12-Q) is a bottom-mounting polarized load quick-connect (QC) terminal version with a 12V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
20
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M3
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
No
Input Terminals
QC Terminal
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
Yes
Recommended Torque
Mounting: 0.8-1.3Nm Terminal: Pull/Push Force MAX 49N
Coil Voltage
12
  • Bottom mounting
  • Polarized load
  • Quick-Connect (QC) terminals
  • 12V DC coil rating

DCNHE20PF12-Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE20PF12-QCONTACTOR 20A 1KV 12Vcoil P QC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.