background-waves

DCNHE250MFB-F

Product Status| Activei

DCNHE250MFB-F

CONTACTOR 250A 1KV 32-95Vcoil NP NOaux F. | Series: DCNHE250
info

The DCNHE250 Series contactor is designed for electric vehicle and energy storage systems requiring reliable switching of high-voltage DC power. It supports continuous current up to 250A and a maximum of 1000V, making it suitable for applications such as battery power supply, DC power control, charging systems, and other electronic control circuits.

A sealed, compact structure with a corrosion-resistant resin housing provides protection in harsh environments. The attached Coil Economizer uses Pulse Width Modulation (PWM) to reduce power consumption and heat generation after the contactor is energized.

The contactor is offered with either polarized or non-polarized load terminals. All models feature polarized coil terminals with voltage options of 12-36V or 32-95V. Auxiliary contact options include SPST-NO and SPST-NC for added control flexibility.

This model (DCNHE250MFB-F) of the DCNHE250 Series contactor features non-polarized contacts, a 32-95V DC coil rating, SPST-NO auxiliary contact, and internal thread power connection.

PropertyValue
Current Rating (Continuous) in Amps
250
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
PWM
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 1.7-3.5Nm Terminal: 6-8Nm
Coil Voltage
32-95
  • Non-polarized contacts
  • 32-95V DC coil rating
  • Internal thread power connection
  • SPST-NO auxiliary contact

DCNHE250MFB-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE250MFB-FCONTACTOR 250A 1KV 32-95Vcoil NP NOaux F.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.