background-waves

Series: DCNHE30

1000V DC Max Contactor Relays
Product Status| Activei
info

Ideal for electric vehicle and industrial applications, including battery power supply, charging pile, motor control, circuit insulation, circuit protection, and industrial safety devices, the DCNHE30 Series high-voltage DC contactor relay is engineered for long-term durability with polarized contacts.

Its compact, bottom-mounting design reduces noise and allows flexible installation, while durable resin housing provides corrosion resistance. Sealed contacts prevent electrical arc leakage, and internal-thread M4 terminals ensure secure connections. IP67-rated, the DCNHE30 Series contactor is suitable for BEVs, HEVs, material handling, and electric transport vehicles.

  • High current (30A) and high voltage (1000V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • Complies with EU RoHS & REACH

DCNHE30 Parts

FiltersFilters

DCNHE30 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHE30 Resources