background-waves

DCNHE30PF48-F

Product Status| Activei

DCNHE30PF48-F

CONTACTOR 30A 1KV 48Vcoil P Fem | Series: DCNHE30
info

Ideal for electric vehicle and industrial applications, including battery power supply, charging pile, motor control, circuit insulation, circuit protection, and industrial safety devices, the DCNHE30 Series high-voltage DC contactor relay is engineered for long-term durability with polarized contacts.

Its compact, bottom-mounting design reduces noise and allows flexible installation, while durable resin housing provides corrosion resistance. Sealed contacts prevent electrical arc leakage, and internal-thread M4 terminals ensure secure connections. IP67-rated, the DCNHE30 Series contactor is suitable for BEVs, HEVs, material handling, and electric transport vehicles.

This configuration of the DCNHE30 Series contactor (DCNHE30PF48-F) features a single-coil design with a coil rating of 48V DC.

PropertyValue
Current Rating (Continuous) in Amps
30
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M4
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
No
Input Terminals
M4 Internal Thread
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
Yes
Recommended Torque
Mounting: 1.8-2.3Nm Terminal: 1.5-2Nm
Coil Voltage
48
  • 48V DC coil rating

DCNHE30PF48-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE30PF48-FCONTACTOR 30A 1KV 48Vcoil P Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.