background-waves

DCNHE300NFA-F

Product Status| Activei

DCNHE300NFA-F

CONTACTOR 300A 1KV 12-36Vcoil NP Fem | Series: DCNHE300
info

The DCNHE300 Series high-voltage DC contactor relay is designed for electric vehicle and industrial applications, including battery power supply, charging systems, motor control, circuit isolation, and circuit protection. Its compact, corrosion-resistant resin housing ensures reliable performance in harsh environments. Sealed contacts prevent contamination and electrical arc leakage, providing maximum safety and long-term reliability.

Supporting 300A continuous current—or up to 500A when using 400 MCM cable—the SPST normally open (NO) contact circuitry handles a maximum voltage of 1000V DC. A PWM coil design reduces power consumption and heat generation during operation. The DCNHE300 Series contactor is offered with non-polarized load terminals in internal-thread or stud terminal configurations, along with a 12–36V DC coil voltage rating, delivering flexible, high-performance DC switching for demanding applications.

This model (DCNHE300NFA-F) features internal-thread power connection.

PropertyValue
Current Rating (Continuous) in Amps
300
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Coil Type
Single (PWM)
Aux Contacts
No
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 2.5-3.5Nm Terminal: 6-8Nm
Coil Voltage
12-36
  • Internal-thread power connection

DCNHE300NFA-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE300NFA-FCONTACTOR 300A 1KV 12-36Vcoil NP Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.