background-waves

DCNHE350MF24-B

Product Status| Activei

DCNHE350MF24-B

CONTACTOR 350A 1KV 24Vcoil NP NOaux Std | Series: DCNHE350
info

The DCNHE350 Series high voltage DC contactor relay, rated for 350A continuous current and up to 1000V DC, is designed for electric vehicle and industrial applications, including battery systems, charging equipment, motor control, circuit isolation, and circuit protection. Its non-polarized design supports flexible installation and simplified system layout.

This EV contactor features a compact, corrosion-resistant housing with sealed contacts to reduce contamination and arc exposure. Dual-coil operation provides very low continuous coil power, greatly reducing coil power and heating.

Featuring SPST normally open (NO) circuitry and non-polarized contacts, the DCNHE350 Series contactor is available with a 12V DC or 24V DC coil voltage rating, an optional SPST-NO auxiliary contact, and stud or internal thread terminals, making it well suited as a DC contactor for electric vehicles and other high-current DC systems.

This model (DCNHE350MF24-B) features stud terminals, an SPST-NO auxiliary contact, and a 24V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
350
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Coil Type
Dual
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 1.7-3.5Nm Terminal: 6-8Nm
Coil Voltage
24
  • Stud terminals
  • 24V DC coil rating
  • SPST-NO auxiliary contact

DCNHE350MF24-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE350MF24-BCONTACTOR 350A 1KV 24Vcoil NP NOaux Std

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.