background-waves

DCNHE400MF12-B

Product Status| Activei

DCNHE400MF12-B

CONTACTOR 400A 1KV 12Vcoil NP NOaux Std | Series: DCNHE400
info

The DCNHE400 Series high-voltage DC contactor, rated for 400A continuous current (500A with 400MCM cable) and 1000V maximum contact voltage, is designed for industrial and electric vehicle (EV) applications such as battery power supply, charging pile, motor control, circuit insulation, circuit protection, and safety devices for industrial machinery.

Featuring non-polarized, sealed contacts and a double coil design, the DCNHE400 Series industrial and EV contactor supports reliable operation in electrical systems regardless of polarity and can be mounted in any orientation.

With internal thread and stud terminal types, 12V and 24V coil voltage ratings, and the availability of mechanically linked auxiliary contacts, the DCNHE400 Series contactor relay offers versatile installation and operation, accommodating a wide range of system requirements.

This model (DCNHE400MF12-B) features stud terminals, an SPST-NO auxiliary contact, and a 12V DC coil rating.

PropertyValue
Current Rating (Continuous) in Amps
400
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Connector
Wire Leads for Control Circuit
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
Yes
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 2.5-3.5Nm Terminal: 6-8Nm
Coil Voltage
12
  • Stud terminals
  • 12V DC coil rating
  • SPST-NO auxiliary contact

DCNHE400MF12-B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE400MF12-BCONTACTOR 400A 1KV 12Vcoil NP NOaux Std

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.