background-waves

DCNHE50MF12-F

Product Status| Activei

DCNHE50MF12-F

CONTACTOR 50A 1KV 12Vcoil NP Aux Fem | Series: DCNHE50
info

Designed for use in battery electric vehicles (BEVs), hybrid electric vehicles (HEVs), and other high-voltage DC systems, the DCNHE50 Series DC Contactor Relay is rated for a continuous current of 50A and a maximum voltage of 1000V. Its compact structure minimizes operational noise and supports flexible, orientation-free installation.

A UL 94 V-0 nylon housing provides corrosion resistance in harsh environments, while sealed SPST-NO contacts prevent electrical arc leakage for enhanced safety. Optional mechanically linked auxiliary contacts enable system status monitoring.

IP67-rated, the DCNHE50 Series ensures durable, dependable performance in demanding EV and industrial applications, with a wide variety of configurations available, including those with polarized or non-polarized contacts, stud or internal thread terminals, side- or bottom-mount options, and 12V, 24V, or 48V coil voltages to meet diverse system requirements.

This DCNHE50 Series model (DCNHE50MF12-F) features a bottom-mounting design, non-polarized main contacts, a 12V DC coil, and an auxiliary contact. Internal thread terminals ensure a secure connection.

PropertyValue
Current Rating (Continuous) in Amps
50
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M4
Contacts
Copper Alloy
Connector
Wire Leads
Housing
Nylon UL 94-V0
Coil Type
Single
Aux Contacts
Yes
Input Terminals
M5
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 1.7-2.5Nm Terminal: 3-4Nm
Coil Voltage
12
  • Non-polarized main contacts
  • Bottom-mounting design
  • 12V DC coil
  • Internal thread terminals
  • Mechanically linked auxiliary contact

DCNHE50MF12-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHE50MF12-FCONTACTOR 50A 1KV 12Vcoil NP Aux Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.