background-waves

Series: DCNHF150

1000V DC Max Contactor Relays
Product Status| Activei
info

The DCNHF150 Series high-voltage DC contactor is designed for electric vehicle and industrial applications, including battery power supply, charging systems, motor control, circuit insulation, circuit protection, and safety devices. Its compact design helps minimize operational noise, while the corrosion-resistant resin housing ensures reliable performance in harsh automotive environments.

Sealed, non-polarized contacts are designed to accommodate various system polarities and prevent electrical arc leakage for maximum safety. The SPST-NO circuitry supports 150A continuous current and up to 1000V maximum voltage.

Available with 12V or 24V coil ratings and installable in any orientation, the DCNHF150 Series contactor delivers flexible, high-performance DC switching for demanding applications.

  • High voltage (1000V) contactor for EV applications
  • Compact structure, helping reduce noise when turned on
  • Resin housing provides corrosion resistance in harsh automotive environments
  • Sealed contacts with no leakage of electrical arc for maximum safety
  • No mounting orientation restrictions
  • Ceramic arc chamber enables higher contact voltage capability
  • RoHS and REACH compliant

DCNHF150 Parts

FiltersFilters

DCNHF150 Applications

Highlights Section

  • Battery Electric Vehicles
  • Hybrid Electric Vehicles
  • Material Handling
  • Electric Maintenance and Transport Vehicles
  • Industrial Applications

Series: DCNHF150 Resources