background-waves

DCNHF150NG24-F

Product Status| Activei

DCNHF150NG24-F

CONTACTOR 150A 1KV 24Vcoil NP Fem | Series: DCNHF150
info

The DCNHF150 Series high-voltage DC contactor is designed for electric vehicle and industrial applications, including battery power supply, charging systems, motor control, circuit insulation, circuit protection, and safety devices. Its compact design helps minimize operational noise, while the corrosion-resistant resin housing ensures reliable performance in harsh automotive environments.

Sealed, non-polarized contacts are designed to accommodate various system polarities and prevent electrical arc leakage for maximum safety. The SPST-NO circuitry supports 150A continuous current and up to 1000V maximum voltage.

Available with 12V or 24V coil ratings and installable in any orientation, the DCNHF150 Series contactor delivers flexible, high-performance DC switching for demanding applications.

This configuration (DCNHF150NG24-F) has a 24V coil rating.

PropertyValue
Current Rating (Continuous) in Amps
150
Maximum DC Voltage (V)
1000
Circuitry
SPST
Ingress Protection
IP67
Output Terminals
M5
Contacts
Copper Alloy
Housing
Nylon UL 94-V0
Coil Type
Double
Aux Contacts
No
Input Terminals
M6
Mounting Method
Bottom Mount
Normal Position
Normally Open
Polarized
No
Recommended Torque
Mounting: 3-4Nm Terminal: 8-10Nm
Coil Voltage
24
  • 24V DC coil rating
  • Internal thread power connection

DCNHF150NG24-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
DCNHF150NG24-FCONTACTOR 150A 1KV 24Vcoil NP Fem

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.